Added to Your Shopping Cart
The WT-3104 wind tunnel for thermal characterization of components, circuit boards and cooling devices such as heat sinks, heat exchangers and cold plates.
Added to Your Shopping Cart
The Omega UW Series Wireless pH transmitters are NEMA rated with a RTD input for temp compensation. Choose from a wide range of receivers to suit your application
Added to Your Shopping Cart
Tripod mount IR thermometer non-contact temperature measurement with built-in visual and audible alarms, optional sighting scope and -23 to 2482°C temperature range.
Added to Your Shopping Cart
Configurable anodized aluminum panel assemblies with standard 3-Prong TC & RTD connectors. Brings temperature measurement to your control, console, or instrument panel.
Added to Your Shopping Cart
Rugged In-Line Flow Sensors Available in 1/2", 3/4", and 1-1/4" sizes are protected in a sturdy cast aluminum enclosure, and are easy to install and mount in any position.
Added to Your Shopping Cart
The design of the thermostat ensures high accuracy, small switching difference(hysteresis) and a long service life.
Added to Your Shopping Cart
The AM-2250 provides control of external devices using its 3 independent control and alarm relays. Select the parameter you wish to measure. Conductivity, pH, ORP or Flow.
Added to Your Shopping Cart
Regulated Power Supply for Transducers and Transmitters,24 Vdc Regulated @ 175 mA Capacity,Low Cost
Added to Your Shopping Cart
The HHF144 Rotating Vane Hygro-Thermometer Anemometers provide accurate humidity, air velocity, and temperature measurements. NIST-Traceable calibration certificate included.
Added to Your Shopping Cart
The LTU-2000 Tuning Fork Sensors are point level switches that are designed to detect low or high levels of liquids and is based on the vibrating tuning fork principle.
Added to Your Shopping Cart
OMEGA's level track system is an in-tank (unpressurized tanks only) mounting system that enables the user to install and adjust up to four OMEGA's sensors (sold separately)
Added to Your Shopping Cart
The PX654 series are well suited for use in clean rooms, HVAC systems, and laboratory fume hoods. They have a 4-20 mA or 1-5 V output in ranges from ± 0.05 to +± 100 inH2O.
Added to Your Shopping Cart
The FTB600B automatically compensates IR light intensity for varying fluid opacity levels to insure a strong output signal. Ideal for clear, transparent & translucent fluids.
Added to Your Shopping Cart
The FMA1700A/1800A provides measurement of direct gas mass flow rate without the need to compensate for variations in gas temperature or pressure (within stated limits).
Added to Your Shopping Cart
The HHF143 Rotating Vane Anemometers provide highly accurate air velocity and temperature measurements. NIST-Traceable calibration certificate included.
Added to Your Shopping Cart
MI cable with stainless steel or Inconel metal sheath, compacted MgO mineral insulation with dual K, J, T, E, or N thermocouple calibrated conductors.
Added to Your Shopping Cart
The OM-CP-SVR101 is a stand-alone data logger engineered to record 3-Axis accelerations for spectral analysis of vibration and peaks. Click here to learn more.
Added to Your Shopping Cart
The LC901 series are ideal for measuring clamping forces of a bolt. They have ±3.5% linearity and a 2 mv/V output in capacities from 2,000 to 100,000 lbf.
Added to Your Shopping Cart
The DMD-460 Series bridge amplifiers/conditioners are AC or DC powered conditioning modules for bridge-type sensors with V or mA output with high isolation voltage.
Added to Your Shopping Cart
M12 or M8 cable with thermocouple compensated pins and wires, straight or angled. Silicone insulation